Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut - Trapezoidal nuts, flange nut backlash Adjustable SEF, thread to DIN ISO 103
Bill of material
Trapezoidal nut, flange nut backlash Adjustable SEF thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. SEF-30x6-RH
CNSORDERNO
Order number
SEF-30x6-RH
STG
Increasing
RH right Hand
AG
Number of threads
1 mm
DS
D x pitch
30x6
D
Dimensions
62 mm
D1
Dimensions
38 mm
LGES
Dimensions
46 mm
L
Dimensions
30.0 mm
L1
Dimensions
14 mm
L2
Dimensions
8 mm
LK
Dimensions
47 mm
B
Dimensions
7 mm
CNSMASSEXACT
weight
0.41 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices